(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Carrier Cart Fixed Handle Type with Stopper 800 x 450 - 1,400 x 750 Handle Height (mm) 900 (OH-2SS)

Steel Carrier Cart Fixed Handle Type with Stopper 800 x 450 - 1,400 x 750 Handle Height (mm) 900 (OH-2SS)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OH-1LSS SALE
OH-1SS SALE
OH-2LSS SALE
OH-2SS SALE
OH-3SS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Specifications Internal Capacity

฿ 42,719.00

฿ 26,139.76

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1400 750 298 200 768-0686 700 Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 39,865.00

฿ 24,967.45

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 750 298 200 768-0716 700 Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 33,453.00

฿ 20,406.33

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 600 253 150 768-0741 500 Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 29,840.00

฿ 18,996.14

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 900 600 253 150 768-0775 500 Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 25,133.00

฿ 16,959.75

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 800 450 194 100 768-0805 300 Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

Basic Specifications

Product Description

[Features]
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
· The spring type stopper maintains a uniform load.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.

Part Number
OH-1LSS SALE
OH-1SS SALE
OH-2LSS SALE
OH-2SS SALE
OH-3SS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Specifications Internal Capacity

฿ 42,719.00

฿ 26,139.76

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1400 750 298 200 768-0686 700 Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 39,865.00

฿ 24,967.45

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 750 298 200 768-0716 700 Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 33,453.00

฿ 20,406.33

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 600 253 150 768-0741 500 Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 29,840.00

฿ 18,996.14

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 900 600 253 150 768-0775 500 Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 25,133.00

฿ 16,959.75

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 800 450 194 100 768-0805 300 Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1