(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart Scale Folding Handle Type

Cart Scale Folding Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 49,759.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SD100 SALE
SD200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Length
(mm)
Caster Diameter
(mm)
Handle Height
(mm)
JAN Code Trusco Code Weighed Amount
(kg)
Minimum Display
(kg)
Specifications Amount Of Content

฿ 49,759.00

฿ 46,440.07

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 445 186 700 100 885 4981046603607 400-5155 100 0.2 Folding Handle Type 1 unit

฿ 57,851.77

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 610 243 910 127 893 4981046603614 400-5163 200 0.5 Swivel Caster, Fixed Caster 2 pcs each, Collapsible Handle Type 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Power Supply
    C Batteries x 6 (Sold Separately)
  • Assembly / Completion
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
· The scale moves to the place for measurement. Ideal for quality control of cart picking and industrial waste.
· Can be folded for storage after use.
· A cart type for easier movement.
[Applications]
· Used for quality control of cart picking and industrial waste.

Part Number
SD100 SALE
SD200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Length
(mm)
Caster Diameter
(mm)
Handle Height
(mm)
JAN Code Trusco Code Weighed Amount
(kg)
Minimum Display
(kg)
Specifications Amount Of Content

฿ 49,759.00

฿ 46,440.07

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 445 186 700 100 885 4981046603607 400-5155 100 0.2 Folding Handle Type 1 unit

฿ 57,851.77

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 610 243 910 127 893 4981046603614 400-5163 200 0.5 Swivel Caster, Fixed Caster 2 pcs each, Collapsible Handle Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1