(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Net Trolley AMIGOCARGO

Foldable Net Trolley AMIGOCARGO

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 28,083.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AMG-1 SALE
AMG-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions (Length x Width x Height)
(mm)
Trusco Code Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 28,083.00

฿ 25,836.36

MESH DOLLY 1 Piece(s) 35 Day(s) 800×600×1025 765-7668 740×540×700 1 unit

฿ 40,209.00

฿ 35,026.06

MESH DOLLY 1 Piece(s) 35 Day(s) 1100×800×1025 765-7706 1040×740×700 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    130
  • Load Resistance(kg)
    250
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each
  • Assembly / Completion
    Finished product
  • Full height(mm)
    1025
  • Internal Capacity
    1 unit

Product Description

[Features]
· Extraction and insertion of objects are easy due to double hinged doors.
· Has a resin base for hygiene.
· Can be folded and stored away.

Part Number
AMG-1 SALE
AMG-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions (Length x Width x Height)
(mm)
Trusco Code Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 28,083.00

฿ 25,836.36

MESH DOLLY 1 Piece(s) 35 Day(s) 800×600×1025 765-7668 740×540×700 1 unit

฿ 40,209.00

฿ 35,026.06

MESH DOLLY 1 Piece(s) 35 Day(s) 1100×800×1025 765-7706 1040×740×700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the resin bottom it is sanitary.
●Can be folded and stored.

Specification

●Equal Load(kg):250
●Total Height(mm):1025
●Caster Diameter(mm):130
●Finished Goods
●Flexible Caster, Fixed Caster x 2 each