(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AMG-1S |
AMG-2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (Length x Width x Height) (mm) |
Trusco Code | Effective inside dimensions (length x width x height) (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 31,349.00 ฿ 27,195.26 |
MESH DOLLY | 1 Piece(s) | 35 Day(s) | 800×600×1025 | 765-7684 | 740×540×700 | 1 unit | ||
฿ 41,435.00 ฿ 36,094.03 |
MESH DOLLY | 1 Piece(s) | 35 Day(s) | 1100×800×1025 | 765-7722 | 1040×740×700 | 1 unit |
A mesh dolly cart that can be folded and stored away.
[Features]
· Extraction and insertion of objects are easy due to double hinged doors.
· Has a resin base for hygiene.
· Hammer lock equipped type.
Part Number |
---|
AMG-1S |
AMG-2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (Length x Width x Height) (mm) |
Trusco Code | Effective inside dimensions (length x width x height) (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 31,349.00 ฿ 27,195.26 |
MESH DOLLY | 1 Piece(s) | 35 Day(s) | 800×600×1025 | 765-7684 | 740×540×700 | 1 unit | ||
฿ 41,435.00 ฿ 36,094.03 |
MESH DOLLY | 1 Piece(s) | 35 Day(s) | 1100×800×1025 | 765-7722 | 1040×740×700 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?