(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ND-1200FB |
ND-900FB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 4,192.61 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 10 Day(s) | 4989999394924 | 764-5210 | For ND Type 1200 | 1 unit | ||
฿ 2,240.77 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 4989999394917 | 764-5228 | For ND Type 900 | 1 unit |
Stopper for Hand Trucks, Brakes for ND Hand Truck.
It is optional equipment for stopping a caster. It can install under a cart to increase safety and make it more convenient when using it.
[Features]
• Stopper type: Pedal stopper
• Can not use with spring caster
• Lightweight (2.3 kilograms)
• Material used to produce: Steel
[Applications]
It can use this equipment with a Transportation cart ND900 ND1200 Series.
Part Number |
---|
ND-1200FB |
ND-900FB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 4,192.61 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 10 Day(s) | 4989999394924 | 764-5210 | For ND Type 1200 | 1 unit | ||
฿ 2,240.77 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 4989999394917 | 764-5228 | For ND Type 900 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?