(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Made Cart (Fixed Handle Type)

Press Made Cart (Fixed Handle Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 202

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    810
  • Width(mm)
    510
  • Height(mm)
    205
  • Assembly Reference
    20 Minutes per 1 Persons
  • Handle Height(mm)
    895
  • Caster Diameter(mm)
    130
  • JAN Code
    4945702002029
  • Trusco Code
    341-8324
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    250
  • Compatible Stopper
    200NS、200NKB、200NJB
  • Amount Of Content
    1 unit
Part Number
202 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,014.00

฿ 11,051.68

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    810
  • Width(mm)
    510
  • Height(mm)
    205
  • Assembly Reference
    20 Minutes per 1 Persons
  • Handle Height(mm)
    895
  • Caster Diameter(mm)
    130
  • JAN Code
    4945702002029
  • Trusco Code
    341-8324
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    250
  • Compatible Stopper
    200NS、200NKB、200NJB
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be used to transport loads in a wide variety of factory sites.

Specifications of 202

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    810
  • Width(mm)
    510
  • Height(mm)
    205
  • Assembly Reference
    20 Minutes per 1 Persons
  • Handle Height(mm)
    895
  • Caster Diameter(mm)
    130
  • JAN Code
    4945702002029
  • Trusco Code
    341-8324
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    250
  • Compatible Stopper
    200NS、200NKB、200NJB
  • Amount Of Content
    1 unit
Part Number
202 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,014.00

฿ 11,051.68

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Assembly Guide:1 person 20 mins
●Assembly Type 
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel 
●Mats: Vinyl Chloride
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel 
●Wheel: Rubber