(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Trolley, Folding Handle Type, Light Mesh Trolley, Amy (AM-80)

Mesh Trolley, Folding Handle Type, Light Mesh Trolley, Amy (AM-80)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AM-80
AM-150
AM-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
JAN Code Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 3,845.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 720 440 145 840 100 4989999398465 773-4000 80 1 unit

฿ 4,827.00

PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 800 500 145 840 100 4989999398441 773-3984 150 1 unit

฿ 7,279.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1000 700 200 810 130 4989999398458 773-3992 200 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Mesh Type, Collapsible Handle Type
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· Light and quiet economy hand truck.
[Applications]
· Optimal for cargo moving inside offices, etc.

Part Number
AM-80
AM-150
AM-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
JAN Code Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 3,845.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 720 440 145 840 100 4989999398465 773-4000 80 1 unit

฿ 4,827.00

PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 800 500 145 840 100 4989999398441 773-3984 150 1 unit

฿ 7,279.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1000 700 200 810 130 4989999398458 773-3992 200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Stoppers:-
●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each
●Mesh Type

Materials

●Loading Platform: Steel
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber