(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade, Platform Truck (Fixed Handle / 740 to 946 mm) (108EBNU)

High Grade, Platform Truck (Fixed Handle / 740 to 946 mm) (108EBNU)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
108EBNU
302EBNU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 10,334.58

PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 740 460 163 874 100 767-9408 200 1 unit

฿ 14,526.26

PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 946 646 206 882 130 767-9424 400 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
  • Assembly guide
    20 Minutes per 1 Person
  • Assembly / Completion
    Assembly type
  • Internal Capacity
    1 unit

Product Description

[Features]
· A sturdy fixed handle which does not sag.
· Positions of the swivel wheels and the fixed wheels can be switched.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.

Part Number
108EBNU
302EBNU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 10,334.58

PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 740 460 163 874 100 767-9408 200 1 unit

฿ 14,526.26

PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 946 646 206 882 130 767-9424 400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1