(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Made Donkey Cart Hand Type Pin Type 2-Wheel Stopper Folding Handle Type (201NKHBS)

Press Made Donkey Cart Hand Type Pin Type 2-Wheel Stopper Folding Handle Type (201NKHBS)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
201NKHBS SALE
301NKHBS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 12,536.39

฿ 11,119.78

PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 810 510 764-5082 250 1 unit

฿ 13,144.00

฿ 12,092.48

PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 915 615 764-5121 300 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    205
  • Handle Height(mm)
    885
  • Caster Diameter(mm)
    130
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each, Collapsible Handle Type
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· Pin-type lock so the operation is smooth.
· Brakes like the brake of a bicycle to make it easy to transport objects down slopes.
· Will not be affected by road conditions thanks to its pin-type lock.

Part Number
201NKHBS SALE
301NKHBS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 12,536.39

฿ 11,119.78

PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 810 510 764-5082 250 1 unit

฿ 13,144.00

฿ 12,092.48

PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 915 615 764-5121 300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1