- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Press Made Donkey Cart Fixed Handle Type
Specifications of 402N
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 1190
-
- Width(mm)
- 440
-
- Height(mm)
- 220
-
- Handle Height(mm)
- 885
-
- Caster Diameter(mm)
- 130
-
- Trusco Code
- 764-5155
-
- Load Resistance(kg)
- 300
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
-
- Assembly guide
- 20 Minutes per 1 Person
-
- Assembly / Completion
- Assembly type
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 15,780.00
฿ 14,517.60
|
PLATFORM TRUCKS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 1190
-
- Width(mm)
- 440
-
- Height(mm)
- 220
-
- Handle Height(mm)
- 885
-
- Caster Diameter(mm)
- 130
-
- Trusco Code
- 764-5155
-
- Load Resistance(kg)
- 300
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
-
- Assembly guide
- 20 Minutes per 1 Person
-
- Assembly / Completion
- Assembly type
-
- Internal Capacity
- 1 unit
Product Description
[Features]
· Convenient for transportation through narrow passageways, etc.
· Used for transport within various factories.
Specifications of 402N
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 1190
-
- Width(mm)
- 440
-
- Height(mm)
- 220
-
- Handle Height(mm)
- 885
-
- Caster Diameter(mm)
- 130
-
- Trusco Code
- 764-5155
-
- Load Resistance(kg)
- 300
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Fixed Handle type
-
- Assembly guide
- 20 Minutes per 1 Person
-
- Assembly / Completion
- Assembly type
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 15,780.00
฿ 14,517.60
|
PLATFORM TRUCKS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●Equal Load(kg):300
●L x W x H(mm):1190 x 440 x 220
●Handle Height(mm):885
●Caster Diameter(mm):130
●Compatible Stoppers:-
●Assembly Type
●Fixed Handle Type
●Flexible Caster x 2, Fixed Caster x 2 (100Φ, 130Φ is noise reduction caster with radial bearing)Materials
●Loading Platform: Steel
●Mats: Vinyl Chloride
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Butadiene Rubber(SBR)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?