(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart Pocket For Transport Cart

Cart Pocket For Transport Cart

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 813-93

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Green
  • Width(mm)
    356
  • Depth(mm)
    98
  • Height(mm)
    172.5 (Excluding hook)
  • Load Resistance(kg)
    2.5
  • JAN Code
    4582183907391
  • Trusco Code
    496-4489
  • Compatible backboard thickness(mm)
    Up to 15 Maximum
  • Amount Of Content
    1 pc.
Part Number
813-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 792.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Green
  • Width(mm)
    356
  • Depth(mm)
    98
  • Height(mm)
    172.5 (Excluding hook)
  • Load Resistance(kg)
    2.5
  • JAN Code
    4582183907391
  • Trusco Code
    496-4489
  • Compatible backboard thickness(mm)
    Up to 15 Maximum
  • Amount Of Content
    1 pc.

Product Description

Just by inserting it in the back board of the transport dolly, small items and barcode readers etc necessary for work can be put in.

Specifications of 813-93

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Green
  • Width(mm)
    356
  • Depth(mm)
    98
  • Height(mm)
    172.5 (Excluding hook)
  • Load Resistance(kg)
    2.5
  • JAN Code
    4582183907391
  • Trusco Code
    496-4489
  • Compatible backboard thickness(mm)
    Up to 15 Maximum
  • Amount Of Content
    1 pc.
Part Number
813-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 792.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Just by inserting it in the back board of the transport dolly, small items and barcode readers etc necessary for work can be put in.
●The partition panel board can be freely removed, and the layout according to the accessory can be used.
●Vouchers up to

Specification

●Color:Green
●W x D x H(mm):356 x 98 x 172.5(excluding hook part)
●SPQ(piece):1

Materials

●Polypropylene(PP)

Accessories

●Partition Panel(large) x 1
●Partition Panel(small) x 4