(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MKP Resin-Made Spillproof Cart, Type with Fixed Handles and Urethane Casters (MKP-158U)

MKP Resin-Made Spillproof Cart, Type with Fixed Handles and Urethane Casters (MKP-158U)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKP-158U
MKP-302U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 9,044.09

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 716 436 162 847 100 767-9441 150 1 unit

฿ 15,424.23

฿ 12,600.05

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 906 616 217 867 130 767-9467 300 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Details Type
    Fixed Handle
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock Absorbent-Rubber
  • Assembly guide
    20 Minutes per 1 Person
  • Assembly / Completion
    Assembly type
  • Internal Capacity
    1 unit

Product Description

[Features]
· Cushion rubber is wrapped around the entire circumference of the load platform to prevent it from getting scratched even when bumped.
· Since the cushioning rubber is about 5 mm higher than the table surface, it also serves as a spill preventer.
[Applications]
· Transport of loads.

Part Number
MKP-158U
MKP-302U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Internal Capacity

฿ 9,044.09

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 716 436 162 847 100 767-9441 150 1 unit

฿ 15,424.23

฿ 12,600.05

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 906 616 217 867 130 767-9467 300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1