(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KOMAWARI Brake Usable with Weego

KOMAWARI Brake Usable with Weego

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MP-6039NFB

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • JAN Code
    4989999398472
  • Trusco Code
    773-7840
  • Specifications
    MP-6039N Type / WP-2 Type
  • Internal Capacity
    1 pc.
Part Number
MP-6039NFB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 964.19

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • JAN Code
    4989999398472
  • Trusco Code
    773-7840
  • Specifications
    MP-6039N Type / WP-2 Type
  • Internal Capacity
    1 pc.

Product Description

Brake for combined use with Small Resin Trolley KOMAWARIKUN and Weego.

Specifications of MP-6039NFB

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • JAN Code
    4989999398472
  • Trusco Code
    773-7840
  • Specifications
    MP-6039N Type / WP-2 Type
  • Internal Capacity
    1 pc.
Part Number
MP-6039NFB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 964.19

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Dolly Model:MP-6039N/N2 Type, WP-2/2G Type
●SPQ(piece):1