(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KBZ-MB-L |
KBZ-MB-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Maximum Load (kg/unit) |
JAN Code | Trusco Code | Material (Main Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,082.87 |
TOOL HANGERS | 1 Piece(s) | 1 Day(s) | 350 | 17 | 34 | 5 | 4989999394986 | 765-7803 | ● Body: steel ● Magnet: ferrite ● Cover: PC | 1 pc. | ||
฿ 466.05 |
TOOL HANGERS | 1 Piece(s) | 12 Day(s) | 35 | 11 | 20 | 0.5 | 4989999394979 | 765-7811 | ● Body/connector: PC ● Magnet: Neodymium ● Non-slip: Rubber | 1 pc. |
[Features]
· Can be easily fixed without leaving a hole in the metal surfaces such as on machine sides and iron poles.
· With a separator included, it is easy to see and easy to manage.
[Applications]
· Sorting and managing tools.
Part Number |
---|
KBZ-MB-L |
KBZ-MB-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Maximum Load (kg/unit) |
JAN Code | Trusco Code | Material (Main Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,082.87 |
TOOL HANGERS | 1 Piece(s) | 1 Day(s) | 350 | 17 | 34 | 5 | 4989999394986 | 765-7803 | ● Body: steel ● Magnet: ferrite ● Cover: PC | 1 pc. | ||
฿ 466.05 |
TOOL HANGERS | 1 Piece(s) | 12 Day(s) | 35 | 11 | 20 | 0.5 | 4989999394979 | 765-7811 | ● Body/connector: PC ● Magnet: Neodymium ● Non-slip: Rubber | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?