(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Work Bench Fixing Fittings for Clear Pocket CPB-S

Dedicated Work Bench Fixing Fittings for Clear Pocket CPB-S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CPB-SK

  • Frontage(mm)
    80
  • Depth(mm)
    91.6
  • Height(mm)
    96.6
  • Other
    Option
  • JAN Code
    4989999395037
  • Trusco Code
    765-7790
  • Material (Main Body)
    ● Body/bracket: Steel ● Knob: ABS resin
  • Specifications
    Top panels with a thickness of 17-50 mm may be attached
  • Amount Of Content
    1S
Part Number
CPB-SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,294.73

PUNCHING PANEL RACKS 1 Piece(s) 10 Day(s) 1S

Basic Specifications

  • Frontage(mm)
    80
  • Depth(mm)
    91.6
  • Height(mm)
    96.6
  • Other
    Option
  • JAN Code
    4989999395037
  • Trusco Code
    765-7790
  • Material (Main Body)
    ● Body/bracket: Steel ● Knob: ABS resin
  • Specifications
    Top panels with a thickness of 17-50 mm may be attached
  • Amount Of Content
    1S

Product Description

[Features]
· It can be attached to CPB-S to fix to a workbench.
[Applications]
· CPB-S dedicated fitting.

Specifications of CPB-SK

  • Frontage(mm)
    80
  • Depth(mm)
    91.6
  • Height(mm)
    96.6
  • Other
    Option
  • JAN Code
    4989999395037
  • Trusco Code
    765-7790
  • Material (Main Body)
    ● Body/bracket: Steel ● Knob: ABS resin
  • Specifications
    Top panels with a thickness of 17-50 mm may be attached
  • Amount Of Content
    1S
Part Number
CPB-SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,294.73

PUNCHING PANEL RACKS 1 Piece(s) 10 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1