(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Weight Cabinet VE9S Type (With 3 Lock Safety Mechanism and Overturning Prevention Bracket) Height 1,200 mm (VE9S-1201TK)

Middle Weight Cabinet VE9S Type (With 3 Lock Safety Mechanism and Overturning Prevention Bracket) Height 1,200 mm (VE9S-1201TK)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE9S-1201TK SALE
VE9S-1203TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 96,840.00

฿ 83,524.50

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1436 1 unit

฿ 91,586.00

฿ 78,992.93

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1461 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    880
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

Equipped with 3 safety mechanisms: safety lock, all lock, and latch

Part Number
VE9S-1201TK SALE
VE9S-1203TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 96,840.00

฿ 83,524.50

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1436 1 unit

฿ 91,586.00

฿ 78,992.93

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1461 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1