(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 600 mm)

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 600 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE9S-601 SALE
VE9S-602 SALE
VE9S-603 SALE
VE9S-604 SALE
VE9S-605 SALE
VE9S-606 SALE
VE9S-607 SALE
VE9S-608 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 48,393.00

฿ 44,521.56

CABINETS 1 Piece(s) 40 Day(s) H120: 4 pcs 479-1533 1 unit

฿ 50,632.00

฿ 46,581.44

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H120: 2 pcs, H160: 1 pc 479-1541 1 unit

฿ 47,595.74

฿ 41,527.28

CABINETS 1 Piece(s) 40 Day(s) H120: 1 pc, H160: 1 pc, H200: 1 pc 479-1550 1 unit

฿ 59,757.00

฿ 51,540.41

CABINETS 1 Piece(s) 40 Day(s) H80: 6 pcs 479-1568 1 unit

฿ 54,911.00

฿ 50,518.12

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs 479-1576 1 unit

฿ 47,440.00

฿ 43,644.80

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H200: 2 pcs 479-1584 1 unit

฿ 51,361.00

฿ 47,252.12

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H200: 1 pc 479-1592 1 unit

฿ 46,796.00

฿ 43,052.32

CABINETS 1 Piece(s) 40 Day(s) H160: 3 pcs 479-1606 1 unit

Basic Specifications

  • Height(mm)
    600
  • Frontage(mm)
    880
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    600
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE9S-601 SALE
VE9S-602 SALE
VE9S-603 SALE
VE9S-604 SALE
VE9S-605 SALE
VE9S-606 SALE
VE9S-607 SALE
VE9S-608 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 48,393.00

฿ 44,521.56

CABINETS 1 Piece(s) 40 Day(s) H120: 4 pcs 479-1533 1 unit

฿ 50,632.00

฿ 46,581.44

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H120: 2 pcs, H160: 1 pc 479-1541 1 unit

฿ 47,595.74

฿ 41,527.28

CABINETS 1 Piece(s) 40 Day(s) H120: 1 pc, H160: 1 pc, H200: 1 pc 479-1550 1 unit

฿ 59,757.00

฿ 51,540.41

CABINETS 1 Piece(s) 40 Day(s) H80: 6 pcs 479-1568 1 unit

฿ 54,911.00

฿ 50,518.12

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs 479-1576 1 unit

฿ 47,440.00

฿ 43,644.80

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H200: 2 pcs 479-1584 1 unit

฿ 51,361.00

฿ 47,252.12

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H200: 1 pc 479-1592 1 unit

฿ 46,796.00

฿ 43,052.32

CABINETS 1 Piece(s) 40 Day(s) H160: 3 pcs 479-1606 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1