(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VE6S-1201TK |
VE6S-1203TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 68,757.00 ฿ 59,302.91 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc | 479-0634 | 1 unit | ||
฿ 65,173.00 ฿ 56,211.71 |
CABINETS | 1 Piece(s) | 40 Day(s) | H120: 6 pcs, H160: 1 pc, H200: 1 pc | 479-0669 | 1 unit |
[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.
Part Number |
---|
VE6S-1201TK |
VE6S-1203TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 68,757.00 ฿ 59,302.91 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc | 479-0634 | 1 unit | ||
฿ 65,173.00 ฿ 56,211.71 |
CABINETS | 1 Piece(s) | 40 Day(s) | H120: 6 pcs, H160: 1 pc, H200: 1 pc | 479-0669 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?