(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KC-30R |
KC-100R |
KC-310R |
KC-350DR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Details Type | Color | Partition Plate (sheet) |
Effective inside dimension: frontage (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
Drawer internal dimensions: width x depth x height (mm) |
Drawer color | JAN Code | Trusco Code | Specifications | Estimate of Items to be Stored | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,318.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 200 | 295 | 130 | 16 pcs | Light Gray | 24 | 287.1 | 126.1 | 181.7 | 65.8×115.2×42.3 | Light Gray | 4905009542390 | 483-4950 | Drawer dimensions: width 65.8 x depth 115.2 x height 42.3 | Small items | 1.2 | 1 unit | ||
฿ 935.34 |
SMALL PARTS STORAGE SYSTEMS | 4 Piece(s) | 5 Day(s) | 290 | 104 | 210 | 6 pcs. | Light Gray | 5 | 92.1 | 209.3 | 264.7 | 88.5×193.5×40.2 | Light Gray | 4905009542406 | 483-4941 | Drawer Internal Dimension: Frontage 88.5 x Depth 193.5 x Height 40.2 | Writing Instrument, Stationery, Small Items, Etc. | 1.1 | 1 unit | ||
฿ 1,243.86 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 3 Day(s) | 290 | 310 | 130 | 24 pcs | Light Gray | 38 | 287.1 | 123.7 | 267.8 | 65.9×110.7×41.1 | Light Gray | 4905009542444 | 483-4968 | Drawer Internal Dimension: Frontage 65.9 x Depth 110.7 x Height 41.1 | Small items | 1.7 | 1 unit | ||
฿ 1,505.95 |
SMALL PARTS STORAGE SYSTEMS | 4 Piece(s) | 5 Day(s) | 290 | 308 | 210 | 9 pieces | White | - | - | - | - | - | - | 4905009542451 | 420-0390 | - | Up To B5 Size Documents, Writing Implements, Small Items, etc. | 2.2 | 1 unit |
Ecological color series cabinet.
[Features]
· A convenient, small parts case featuring 6 slim drawers and convenient for classifying and sorting items.
· Uses recycled products that are environmentally friendly.
· A product that complies with Japan's "Act on Promoting Green Purchasing."
· Featuring a simple lock structure that keeps drawers from popping out.
· Slip-resistant rubber feet are attached to the bottom.
[Applications]
· Office storage.
Part Number |
---|
KC-30R |
KC-100R |
KC-310R |
KC-350DR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Details Type | Color | Partition Plate (sheet) |
Effective inside dimension: frontage (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
Drawer internal dimensions: width x depth x height (mm) |
Drawer color | JAN Code | Trusco Code | Specifications | Estimate of Items to be Stored | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,318.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 200 | 295 | 130 | 16 pcs | Light Gray | 24 | 287.1 | 126.1 | 181.7 | 65.8×115.2×42.3 | Light Gray | 4905009542390 | 483-4950 | Drawer dimensions: width 65.8 x depth 115.2 x height 42.3 | Small items | 1.2 | 1 unit | ||
฿ 935.34 |
SMALL PARTS STORAGE SYSTEMS | 4 Piece(s) | 5 Day(s) | 290 | 104 | 210 | 6 pcs. | Light Gray | 5 | 92.1 | 209.3 | 264.7 | 88.5×193.5×40.2 | Light Gray | 4905009542406 | 483-4941 | Drawer Internal Dimension: Frontage 88.5 x Depth 193.5 x Height 40.2 | Writing Instrument, Stationery, Small Items, Etc. | 1.1 | 1 unit | ||
฿ 1,243.86 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 3 Day(s) | 290 | 310 | 130 | 24 pcs | Light Gray | 38 | 287.1 | 123.7 | 267.8 | 65.9×110.7×41.1 | Light Gray | 4905009542444 | 483-4968 | Drawer Internal Dimension: Frontage 65.9 x Depth 110.7 x Height 41.1 | Small items | 1.7 | 1 unit | ||
฿ 1,505.95 |
SMALL PARTS STORAGE SYSTEMS | 4 Piece(s) | 5 Day(s) | 290 | 308 | 210 | 9 pieces | White | - | - | - | - | - | - | 4905009542451 | 420-0390 | - | Up To B5 Size Documents, Writing Implements, Small Items, etc. | 2.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?