(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TFAEM-0960C75 |
TFAEM-1260C75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Trusco Code | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 14,572.00 ฿ 13,404.78 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 770-3601 | 1 unit | ||
฿ 17,137.00 ฿ 15,764.33 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1200 | 770-3635 | 1 unit |
[Features]
· Adjustments can be made for the ideal height, between 716 and 1,016 mm for sitting work or standing work.
· Easily movable in accordance with the work.
Part Number |
---|
TFAEM-0960C75 |
TFAEM-1260C75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Trusco Code | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 14,572.00 ฿ 13,404.78 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 770-3601 | 1 unit | ||
฿ 17,137.00 ฿ 15,764.33 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1200 | 770-3635 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?