(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelf Board for TH Type Tool Hanger

Shelf Board for TH Type Tool Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,425.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NLR-1200TH
NLR-1500TH
NLR-1800TH
NLR-900TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Capacity

฿ 3,987.63

TOOL HANGERS 1 Piece(s) 35 Day(s) 1202 770-2353 1 pc.

฿ 4,564.43

TOOL HANGERS 1 Piece(s) 35 Day(s) 1502 770-2361 1 pc.

฿ 5,126.92

TOOL HANGERS 1 Piece(s) 35 Day(s) 1802 770-2370 1 pc.

฿ 3,425.14

TOOL HANGERS 1 Piece(s) 35 Day(s) 902 770-2388 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Height (mm)
    130
  • Depth (mm)
    255
  • Main body: option
    Option
  • Accessory
    Brackets 2 pcs/set
  • Capacity
    1 pc.

Product Description

[Features]
·Additional shelf board for tool hangers.
·Product type: Workbench attachment (optional)
·Material 1: Steel
·Accessories: Receiving bracket 2 pcs./set

Part Number
NLR-1200TH
NLR-1500TH
NLR-1800TH
NLR-900TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Capacity

฿ 3,987.63

TOOL HANGERS 1 Piece(s) 35 Day(s) 1202 770-2353 1 pc.

฿ 4,564.43

TOOL HANGERS 1 Piece(s) 35 Day(s) 1502 770-2361 1 pc.

฿ 5,126.92

TOOL HANGERS 1 Piece(s) 35 Day(s) 1802 770-2370 1 pc.

฿ 3,425.14

TOOL HANGERS 1 Piece(s) 35 Day(s) 902 770-2388 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1