(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Work Bench with Front Panel / White Board Linoleum Tabletop Average Load (kg) 3000

Heavy Work Bench with Front Panel / White Board Linoleum Tabletop Average Load (kg) 3000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RTW-1200P1

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    770-2931
  • Lower Shelf Uniform Load(kg)
    100
  • Accessory
    Front panel with white board: SFP type
  • Capacity
    1 unit
Part Number
RTW-1200P1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 52,854.00

฿ 48,625.68

HEAVY-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· The left side is the punching panel and the right side is the whiteboard.
· Tools, etc. can be hung from the punching panel using hooks, etc.

Specifications of RTW-1200P1

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    770-2931
  • Lower Shelf Uniform Load(kg)
    100
  • Accessory
    Front panel with white board: SFP type
  • Capacity
    1 unit
Part Number
RTW-1200P1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 52,854.00

฿ 48,625.68

HEAVY-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1