(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Heavy Duty Workbench, Basic Type, Uniform Load 3,000 kg
TRUSCO
From: ฿ 33,811.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3 Face Panel / 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000
TRUSCO
From: ฿ 88,858.00 |
---|
Days to Ship: 40 Day(s) |
Movable Heavy Work Bench Basic Type Average Load (kg) 3000
TRUSCO
From: ฿ 53,511.00 |
---|
Days to Ship: 40 Day(s) |
Movable Heavy Work Bench with Front Panel White Board Average Load (kg) 3000
TRUSCO
From: ฿ 80,654.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3 Face Panel / 3-Shelf Cabinet Average Load (kg) 3000
TRUSCO
From: ฿ 86,938.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000
TRUSCO
From: ฿ 72,206.00 |
---|
Days to Ship: 35 Day(s) |
Heavy Work Bench with 4-Shelf Cabinet / Locker Average Load (kg) 3000
TRUSCO
From: ฿ 76,315.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with Front Panel / White Board Steel Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 48,796.00 |
---|
Days to Ship: 35 Day(s) |
Movable Heavy Work Bench with 1 Drawer Linoleum Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 64,450.00 |
---|
Days to Ship: 35 Day(s) |
Heavyweight Work Bench, KW Type, 1 Intermediate Plate Included
SAKAE
From: ฿ 65,100.00 |
---|
Special Price |
Days to Ship: 30 Day(s) |
Heavy Work Bench with 3 Face Panel Average Load (kg) 3000
TRUSCO
From: ฿ 43,667.00 |
---|
Days to Ship: 40 Day(s) |
Movable Heavy Work Bench with 1 Drawer Average Load (kg) 3000
TRUSCO
From: ฿ 60,541.00 |
---|
Days to Ship: 35 Day(s) |
Movable Heavy Work Bench with 3 Cabinets Average Load (kg) 3000
TRUSCO
From: ฿ 79,770.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3 Face Panel / Locker Average Load (kg) 3000
TRUSCO
From: ฿ 55,896.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3 Face Panel / 3-Shelf Cabinet / Locker Average Load (kg) 3000
TRUSCO
From: ฿ 84,487.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with 3 Face Panel / 4-Shelf Cabinet Average Load (kg) 3000
TRUSCO
From: ฿ 90,776.00 |
---|
Days to Ship: 40 Day(s) |
Heavy Work Bench with Front Panel / White Board Average Load (kg) 3000
TRUSCO
From: ฿ 49,653.00 |
---|
Days to Ship: 35 Day(s) |
Heavy Work Bench with Front Panel / White Board Linoleum Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 52,854.00 |
---|
Days to Ship: 35 Day(s) |
Heavy Work Bench with 4-Shelf Cabinet / Locker Linoleum Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 82,647.00 |
---|
Days to Ship: 35 Day(s) |
Heavy Work Bench with 4-Shelf Cabinet / Locker Steel Panel Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 75,732.00 |
---|
Days to Ship: 35 Day(s) |
Heavy Work Bench with 4-Shelf Cabinet / Locker DAP Panel Tabletop Average Load (kg) 3000
TRUSCO
From: ฿ 78,953.00 |
---|
Days to Ship: 35 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | SAKAE | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO |
Product Series | Heavy Work Bench with 3 Face Panel / 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000 | Movable Heavy Work Bench with Front Panel White Board Average Load (kg) 3000 | Heavy Work Bench with 3 Face Panel / 3-Shelf Cabinet Average Load (kg) 3000 | Heavy Work Bench with 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000 | Heavy Work Bench with 4-Shelf Cabinet / Locker Average Load (kg) 3000 | Heavy Work Bench with Front Panel / White Board Steel Tabletop Average Load (kg) 3000 | Movable Heavy Work Bench with 1 Drawer Linoleum Tabletop Average Load (kg) 3000 | Heavyweight Work Bench, KW Type, 1 Intermediate Plate Included | Movable Heavy Work Bench with 1 Drawer Average Load (kg) 3000 | Movable Heavy Work Bench with 3 Cabinets Average Load (kg) 3000 | Heavy Work Bench with 3 Face Panel / Locker Average Load (kg) 3000 | Heavy Work Bench with 3 Face Panel / 3-Shelf Cabinet / Locker Average Load (kg) 3000 | Heavy Work Bench with 3 Face Panel / 4-Shelf Cabinet Average Load (kg) 3000 | Heavy Work Bench with Front Panel / White Board Average Load (kg) 3000 | Heavy Work Bench with Front Panel / White Board Linoleum Tabletop Average Load (kg) 3000 | Heavy Work Bench with 4-Shelf Cabinet / Locker Linoleum Tabletop Average Load (kg) 3000 | Heavy Work Bench with 4-Shelf Cabinet / Locker Steel Panel Tabletop Average Load (kg) 3000 | Heavy Work Bench with 4-Shelf Cabinet / Locker DAP Panel Tabletop Average Load (kg) 3000 | |||
From | ฿ 33,811.00 | ฿ 88,858.00 | ฿ 53,511.00 | ฿ 80,654.00 | ฿ 86,938.00 | ฿ 72,206.00 | ฿ 76,315.00 | ฿ 48,796.00 | ฿ 64,450.00 | ฿ 65,100.00 Special Price On Sale Until 31/05/2024 | ฿ 43,667.00 | ฿ 60,541.00 | ฿ 79,770.00 | ฿ 55,896.00 | ฿ 84,487.00 | ฿ 90,776.00 | ฿ 49,653.00 | ฿ 52,854.00 | ฿ 82,647.00 | ฿ 75,732.00 | ฿ 78,953.00 |
Days to Ship | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 35 Day(s) | 40 Day(s) | 35 Day(s) | 35 Day(s) | 30 Day(s) | 40 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 35 Day(s) | 35 Day(s) | 35 Day(s) | 35 Day(s) | 35 Day(s) |
Product Type | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Medium weight work bench (uniform load of 501 kg to 2,000 kg) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) | Heavyweight work bench (uniform load 2,001 kg up) |
Height (mm) | 740 | 740 | 740 | 1740 | 740 | 740 | 740 | 1740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 1740 | 1740 | 740 | 740 | 740 |
Width (mm) | 1200 ~ 1800 | 1800 | 1200 ~ 1800 | 1500 ~ 1800 | 1800 | 1200 ~ 1800 | 1200 | 1200 | 1500 | 1800 | 1800 | 1500 ~ 1800 | 1500 ~ 1800 | 1200 | 1800 | 1800 | 1200 ~ 1800 | 1200 | 1800 | 1800 | 1800 |
Depth (mm) | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 | 750 | 750 | 800 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 | 750 | 750 ~ 900 | 750 ~ 900 | 750 ~ 900 |
Uniform Load(kg) | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 2000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 |
Assembly / Completion | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Assembly type | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product | Finished product |
Main body: option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Loading...
How can we improve?
How can we improve?