(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Work Bench with φ75 mm Casters Steel Tabletop Average Load (kg) 150 (SAE-0960C75W)

Light Work Bench with φ75 mm Casters Steel Tabletop Average Load (kg) 150 (SAE-0960C75W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAE-0960C75W
SAE-1800C75DG
SAE-1800C75W
SAE-1809C75DG
SAE-1809C75W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Trusco Code Capacity

฿ 10,125.08

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 White 770-3007 1 unit

฿ 14,823.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 Dark gray 770-3139 1 unit

฿ 14,823.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 White 770-3147 1 unit

฿ 16,855.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 Dark gray 770-3261 1 unit

฿ 16,855.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 White 770-3279 1 unit

Basic Specifications

Product Description

[Features]
· Uses φ75 mm casters to reduce costs.
· Main parts of the light workbench are a welded "knock-down" type structure. Outstanding durability.
· Top Plate Thickness: 20 mm
· Depending on the option to be used, the mounting position of the lower horizontal crossbar can be changed.

Part Number
SAE-0960C75W
SAE-1800C75DG
SAE-1800C75W
SAE-1809C75DG
SAE-1809C75W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Trusco Code Capacity

฿ 10,125.08

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 White 770-3007 1 unit

฿ 14,823.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 Dark gray 770-3139 1 unit

฿ 14,823.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 White 770-3147 1 unit

฿ 16,855.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 Dark gray 770-3261 1 unit

฿ 16,855.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 White 770-3279 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1