(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Rack, 1,000 kg/Stage, Half Stroke Width (mm) 1430 / 1520 (SSR10-2012-3HR)

Slide Rack, 1,000 kg/Stage, Half Stroke Width (mm) 1430 / 1520 (SSR10-2012-3HR)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSR10-2012-3HR SALE
SSR10-2012-3HT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
JAN Code Trusco Code

฿ 167,509.00

฿ 135,983.81

DIE STORAGE RACKS 1 Piece(s) 40 Day(s) 1430 4954183310134 452-8468

฿ 184,345.00

฿ 149,651.27

DIE STORAGE RACKS 1 Piece(s) 40 Day(s) 1520 4954183310127 452-8476

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    820
  • Height(mm)
    2020
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1
  • Maximum Load(kg/unit)
    4
  • Shelf Board Adjustment Pitch(mm)
    50mm
  • No. of Shelves - Fixed Shelf
    1
  • No. of Shelves - Sliding Shelf
    3
  • Stroke(mm)
    500
  • Shelf Dimensions - Fixed Shelf(mm)
    815×1295
  • Shelf Dimensions - Sliding Shelf(mm)
    795×1200
Part Number
SSR10-2012-3HR SALE
SSR10-2012-3HT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
JAN Code Trusco Code

฿ 167,509.00

฿ 135,983.81

DIE STORAGE RACKS 1 Piece(s) 40 Day(s) 1430 4954183310134 452-8468

฿ 184,345.00

฿ 149,651.27

DIE STORAGE RACKS 1 Piece(s) 40 Day(s) 1520 4954183310127 452-8476

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1