(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,200 mm, 3 Shelf Type) Single Unit Type (Height 1,200 mm, 3 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,200 mm, 3 Shelf Type) Single Unit Type (Height 1,200 mm, 3 Shelf Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,940.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUG60043J3 SALE
TUG60043L3 SALE
TUG60043S3 SALE
TUG60043Z3 SALE
TUG60044J3 SALE
TUG60044L3 SALE
TUG60044S3 SALE
TUG60044Z3 SALE
TUG60045J3 SALE
TUG60045L3 SALE
TUG60045S3 SALE
TUG60045Z3 SALE
TUG60046J3 SALE
TUG60046L3 SALE
TUG60046S3 SALE
TUG60046Z3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

฿ 14,506.00

฿ 13,345.52

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 750 837 792 755-9305 962

฿ 13,824.00

฿ 12,716.70

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 600 837 642 755-9321 962

฿ 11,940.00

฿ 10,983.61

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 450 837 492 755-9348 962

฿ 15,957.00

฿ 14,680.44

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 900 837 942 755-9364 962

฿ 16,925.00

฿ 15,571.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 750 1137 792 755-9381 1262

฿ 14,800.00

฿ 13,616.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 600 1137 642 755-9402 1262

฿ 13,411.00

฿ 12,336.78

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 450 1137 492 755-9429 1262

฿ 17,693.00

฿ 16,277.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 900 1137 942 755-9445 1262

฿ 18,583.00

฿ 17,096.36

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 750 1437 792 755-9461 1562

฿ 16,195.00

฿ 14,899.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 600 1437 642 755-9488 1562

฿ 14,987.00

฿ 13,788.04

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 450 1437 492 755-9500 1562

฿ 20,045.00

฿ 18,441.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 900 1437 942 755-9526 1562

฿ 21,843.00

฿ 20,095.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 750 1737 792 755-9542 1862

฿ 19,361.00

฿ 17,812.12

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 600 1737 642 755-9569 1862

฿ 17,519.00

฿ 16,117.48

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 450 1737 492 755-9585 1862

฿ 22,954.00

฿ 21,117.68

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 900 1737 942 755-9607 1862

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • Outer Dimensions Height(mm)
    1202

Product Description

Boltless shelves that can be reassembled and adjusted freely without using tools.
[Features]
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Part Number
TUG60043J3 SALE
TUG60043L3 SALE
TUG60043S3 SALE
TUG60043Z3 SALE
TUG60044J3 SALE
TUG60044L3 SALE
TUG60044S3 SALE
TUG60044Z3 SALE
TUG60045J3 SALE
TUG60045L3 SALE
TUG60045S3 SALE
TUG60045Z3 SALE
TUG60046J3 SALE
TUG60046L3 SALE
TUG60046S3 SALE
TUG60046Z3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

฿ 14,506.00

฿ 13,345.52

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 750 837 792 755-9305 962

฿ 13,824.00

฿ 12,716.70

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 600 837 642 755-9321 962

฿ 11,940.00

฿ 10,983.61

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 450 837 492 755-9348 962

฿ 15,957.00

฿ 14,680.44

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 900 837 942 755-9364 962

฿ 16,925.00

฿ 15,571.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 750 1137 792 755-9381 1262

฿ 14,800.00

฿ 13,616.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 600 1137 642 755-9402 1262

฿ 13,411.00

฿ 12,336.78

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 450 1137 492 755-9429 1262

฿ 17,693.00

฿ 16,277.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 900 1137 942 755-9445 1262

฿ 18,583.00

฿ 17,096.36

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 750 1437 792 755-9461 1562

฿ 16,195.00

฿ 14,899.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 600 1437 642 755-9488 1562

฿ 14,987.00

฿ 13,788.04

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 450 1437 492 755-9500 1562

฿ 20,045.00

฿ 18,441.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 900 1437 942 755-9526 1562

฿ 21,843.00

฿ 20,095.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 750 1737 792 755-9542 1862

฿ 19,361.00

฿ 17,812.12

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 600 1737 642 755-9569 1862

฿ 17,519.00

฿ 16,117.48

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 450 1737 492 755-9585 1862

฿ 22,954.00

฿ 21,117.68

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 900 1737 942 755-9607 1862

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1