(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nice Hand, MIEUX, Thick

Nice Hand, MIEUX, Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 149.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NHMIA-LV
NHMIA-MP
NHMIA-MV
NHMIA-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code

฿ 177.48

PVC GLOVES 1 Piece(s) 1 Day(s) - L 22 8 Violet 4901792026994 1 Pair

฿ 150.76

PVC GLOVES 1 Piece(s) 12 Day(s) 10 M 20 7.7 Pink 4901792026970 1 Pair

฿ 150.76

PVC GLOVES 1 Piece(s) 1 Day(s) 10 M 20 7.7 Violet 4901792026987 1 Pair

฿ 149.83

PVC GLOVES 1 Piece(s) 1 Day(s) 10 S 19 7.5 Pink 4901792026963 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Fingertip Coat
  • The intended use
    For work
  • Total Length(cm)
    32
  • Resin Part
    Polyvinyl chloride (non-phthalate ester plasticizer)
  • Fiber Part
    Rayon Cotton
  • Function
    Includes Fleece
  • 1 Pair

Product Description

[Features]
· Thick, lined vinyl chloride gloves (no phthalate ester plasticizers) that are durable and sturdy.
· The damage-prone fingertips have been double coated for reinforcement.
· Thick and sturdy gloves with durability.
· The insides of the gloves have flocked fibers, making them easy to wear and remove.
· Does not contain proteins that are the source of latex allergies.
[Applications]
· Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, gardening/landscaping.

Part Number
NHMIA-LV
NHMIA-MP
NHMIA-MV
NHMIA-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code

฿ 177.48

PVC GLOVES 1 Piece(s) 1 Day(s) - L 22 8 Violet 4901792026994 1 Pair

฿ 150.76

PVC GLOVES 1 Piece(s) 12 Day(s) 10 M 20 7.7 Pink 4901792026970 1 Pair

฿ 150.76

PVC GLOVES 1 Piece(s) 1 Day(s) 10 M 20 7.7 Violet 4901792026987 1 Pair

฿ 149.83

PVC GLOVES 1 Piece(s) 1 Day(s) 10 S 19 7.5 Pink 4901792026963 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1