(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[Cut Resistant Gloves] Incision-Resistant Gloves, S-TEX KV3 (S-TEX-KV3-L)

[Cut Resistant Gloves] Incision-Resistant Gloves, S-TEX KV3 (S-TEX-KV3-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-TEX-KV3-L
S-TEX-KV3-M
S-TEX-KV3-S
S-TEX-KV3-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 678.10

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 10 L 26 22 8.1 4901792004831 1 Pair

฿ 678.10

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 10 M 25 21 7.8 4901792004824 1 Pair

฿ 773.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 10 S 24 19.5 7.4 4901792004817 1 Pair

฿ 678.10

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 10 XL 27.5 24 8.3 4901792004848 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Color
    Black
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester/Aramid/Other
  • Function
    Long Type
  • 1 Pair

Product Description

[Features]
· Unlined natural rubber gloves with a cut resistant level 5 (CE EN388).
· Cut-resistant gloves that use stainless steel wire thread and aramid fibers (Kevlar).
· The palms are coated with natural rubber for high non-slip performance.
[Applications]
· Glass and construction work, machinery industry, automotive work, industrial waste processing, civil engineering and construction, etc.

Part Number
S-TEX-KV3-L
S-TEX-KV3-M
S-TEX-KV3-S
S-TEX-KV3-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 678.10

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 10 L 26 22 8.1 4901792004831 1 Pair

฿ 678.10

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 10 M 25 21 7.8 4901792004824 1 Pair

฿ 773.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 10 S 24 19.5 7.4 4901792004817 1 Pair

฿ 678.10

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 10 XL 27.5 24 8.3 4901792004848 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1