(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

35 Ton Movable Type Low Floor Hydraulic Press (Air/Manual Compatible Type)

35 Ton Movable Type Low Floor Hydraulic Press (Air/Manual Compatible Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HT-35PR

  • Product Type
    Hydraulic press
  • Stroke(mm)
    105
  • Full height(mm)
    1,100 (excluding manual handle)
  • Depth(mm)
    700
  • Lifting power(kN(t))
    35(3.5)
  • Trusco Code
    491-5411
  • Mass
    160kg
  • Work Space(mm)
    270~370
  • Frame Inside Dimension(mm)
    400
  • Amount Of Content
    1 unit
Part Number
HT-35PR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 236,572.92

฿ 182,847.21

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hydraulic press
  • Stroke(mm)
    105
  • Full height(mm)
    1,100 (excluding manual handle)
  • Depth(mm)
    700
  • Lifting power(kN(t))
    35(3.5)
  • Trusco Code
    491-5411
  • Mass
    160kg
  • Work Space(mm)
    270~370
  • Frame Inside Dimension(mm)
    400
  • Amount Of Content
    1 unit

Product Description

[Features]
· Operable by air or manually. Includes casters for work at transfer destination.
· Low‑floor type with only 195 mm to the table. Enables safe placement of heavy objects.

Specifications of HT-35PR

  • Product Type
    Hydraulic press
  • Stroke(mm)
    105
  • Full height(mm)
    1,100 (excluding manual handle)
  • Depth(mm)
    700
  • Lifting power(kN(t))
    35(3.5)
  • Trusco Code
    491-5411
  • Mass
    160kg
  • Work Space(mm)
    270~370
  • Frame Inside Dimension(mm)
    400
  • Amount Of Content
    1 unit
Part Number
HT-35PR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 236,572.92

฿ 182,847.21

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1