(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALPIN Carabiner for Mountain Climbing OVAL ASYMM XL Series (TP11AK)

ALPIN Carabiner for Mountain Climbing OVAL ASYMM XL Series (TP11AK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP11AK
TP35AK3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,131.00

TOOL BAGS 1 Piece(s) 10 Day(s) Screw lock 9006381791163 767-2161 274 1 pc.

฿ 1,361.00

TOOL BAGS 1 Piece(s) 10 Day(s) 3-point auto lock 9006381793594 767-2179 291 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    70
  • Height(mm)
    128
  • Wire diameter
    13.5
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An extremely sturdy carabiner used in climbing.
· XL size.
[Applications]
· Earth work, etc.

Part Number
TP11AK
TP35AK3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,131.00

TOOL BAGS 1 Piece(s) 10 Day(s) Screw lock 9006381791163 767-2161 274 1 pc.

฿ 1,361.00

TOOL BAGS 1 Piece(s) 10 Day(s) 3-point auto lock 9006381793594 767-2179 291 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1