(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ALPIN Carabiner for Mountain Climbing D ASYMM Series

ALPIN Carabiner for Mountain Climbing D ASYMM Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TN11AK-I

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    70
  • Height(mm)
    113
  • Wire diameter
    14.0
  • Lock
    Screw lock
  • JAN Code
    9006381771172
  • Trusco Code
    767-2144
  • Mass(g)
    240
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
TN11AK-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,402.00

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    70
  • Height(mm)
    113
  • Wire diameter
    14.0
  • Lock
    Screw lock
  • JAN Code
    9006381771172
  • Trusco Code
    767-2144
  • Mass(g)
    240
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An extremely sturdy carabiner used in climbing.
· A D-ring type carabiner.
· Stainless steel.
[Applications]
· Earth work, etc.

Specifications of TN11AK-I

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    70
  • Height(mm)
    113
  • Wire diameter
    14.0
  • Lock
    Screw lock
  • JAN Code
    9006381771172
  • Trusco Code
    767-2144
  • Mass(g)
    240
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
TN11AK-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,402.00

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1