(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALPIN Carabiner for Mountain Climbing OVALO Series

ALPIN Carabiner for Mountain Climbing OVALO Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,346.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KA65BK-G
KA65BK-X
KA65BK-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Green 9006381306534 766-9534 1 pc.

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Black 9006381306596 766-9542 1 pc.

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Lemon Yellow 9006381306527 766-9551 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Width(mm)
    65
  • Height(mm)
    105
  • Wire diameter
    12.5
  • Lock
    Body lock
  • Mass(g)
    67
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
KA65BK-G
KA65BK-X
KA65BK-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Green 9006381306534 766-9534 1 pc.

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Black 9006381306596 766-9542 1 pc.

฿ 1,346.40

TOOL BAGS 1 Piece(s) 1 Day(s) Lemon Yellow 9006381306527 766-9551 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An oval shape.

Specification

●EN12275+EN362 Standard Compliant Product

Materials

●7075 Aluminum

Warning

●It is not a fall prevention equipment.
●Please be sure to use within the breaking load as stated.
●Please use before checking for cracks etc in the product.