(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag (KIC Style Series) Waste Bag

Tool Bag (KIC Style Series) Waste Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,559.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HM113-BR
HM113-K
HM113-N
HM2219-BR
HM2219-K
HM2219-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 230 220 120 2-stage, inside holder included 4948377682459 770-7576 300 - 1 pc.

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 230 220 120 2-stage, inside holder included 4948377682442 770-7584 300 - 1 pc.

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Navy Blue 230 220 120 2-stage, inside holder included 4948377682435 770-7592 300 - 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 19 Day(s) Brown 145 180 90 2-Level Type Pocket 4948377682510 770-7720 175 Screw Storage 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 14 Day(s) Black 145 180 90 2-Level Type Pocket 4948377682503 770-7738 175 Screw Storage 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 19 Day(s) Navy Blue 145 180 90 2-Level Type Pocket 4948377682497 770-7746 175 Screw Storage 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Shape
    Waist Bag
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tough, but made with soft cotton-blend material.
· Matches well with cotton clothing.
· Durable and shows no signs of wear after 40 abrasion tests.
· Comes in 3 colors.
· Features soft gussets. Interior offers 5 connected holders.
[Applications]
· Tool belt suitable for any craftsman.

Part Number
HM113-BR
HM113-K
HM113-N
HM2219-BR
HM2219-K
HM2219-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 230 220 120 2-stage, inside holder included 4948377682459 770-7576 300 - 1 pc.

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 230 220 120 2-stage, inside holder included 4948377682442 770-7584 300 - 1 pc.

฿ 2,879.00

TOOL BAGS 1 Piece(s) 12 Day(s) Navy Blue 230 220 120 2-stage, inside holder included 4948377682435 770-7592 300 - 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 19 Day(s) Brown 145 180 90 2-Level Type Pocket 4948377682510 770-7720 175 Screw Storage 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 14 Day(s) Black 145 180 90 2-Level Type Pocket 4948377682503 770-7738 175 Screw Storage 1 pc.

฿ 2,559.00

TOOL BAGS 1 Piece(s) 19 Day(s) Navy Blue 145 180 90 2-Level Type Pocket 4948377682497 770-7746 175 Screw Storage 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1