(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag (Dragon-Tooth Series) Holder (RY2265)

Tool Bag (Dragon-Tooth Series) Holder (RY2265)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RY2265
RY25313
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Shape JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,152.00

TOOL BAGS 2 Piece(s) 5 Day(s) 90 230 65 5-point Tool Holder 4948377682220 770-7959 90 1 pc.

฿ 1,479.00

TOOL BAGS 1 Piece(s) 12 Day(s) 95 325 55 Impact Holder 4948377682237 770-7991 100 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black (Lattice)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Part of a popular series featuring this special check pattern.
· Made with 100% nylon material for strong wear resistance
· Extremely durable, thanks to the patented original stitching method.
[Applications]
· Tool belt suitable for any craftsman.

Part Number
RY2265
RY25313
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Shape JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,152.00

TOOL BAGS 2 Piece(s) 5 Day(s) 90 230 65 5-point Tool Holder 4948377682220 770-7959 90 1 pc.

฿ 1,479.00

TOOL BAGS 1 Piece(s) 12 Day(s) 95 325 55 Impact Holder 4948377682237 770-7991 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1