(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Case, comes with cellphone case (EDW-F109)

Flat Case, comes with cellphone case (EDW-F109)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EDW-F109
EDW-F209
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,169.00

TOOL BAGS 1 Piece(s) 12 Day(s) Blue 4989999397628 773-3089 1 pc.

฿ 1,169.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 4989999397758 773-3216 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Width(mm)
    120
  • Depth(mm)
    50
  • Height(mm)
    170
  • Details Type
    With Carabiner
  • Mass(g)
    114
  • Amount Of Content
    1 pc.

Product Description

[Features]
· 3-pocket small items case with attached mobile phone case.
· Perfect for holding pens, markers, cutters, etc.

Part Number
EDW-F109
EDW-F209
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,169.00

TOOL BAGS 1 Piece(s) 12 Day(s) Blue 4989999397628 773-3089 1 pc.

฿ 1,169.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 4989999397758 773-3216 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1