(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile Case 1 Pocket Type

Mobile Case 1 Pocket Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EDW-F101

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    75
  • Depth(mm)
    35
  • Height(mm)
    135
  • Details Type
    With Carabiner
  • JAN Code
    4989999397543
  • Trusco Code
    773-3003
  • Mass(g)
    75
  • Amount Of Content
    1 pc.
Part Number
EDW-F101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,110.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    75
  • Depth(mm)
    35
  • Height(mm)
    135
  • Details Type
    With Carabiner
  • JAN Code
    4989999397543
  • Trusco Code
    773-3003
  • Mass(g)
    75
  • Amount Of Content
    1 pc.

Product Description

EDWIN's standard hook-and-loop style mobile phone case.
With a carabiner
There are blue and black.

Specifications of EDW-F101

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    75
  • Depth(mm)
    35
  • Height(mm)
    135
  • Details Type
    With Carabiner
  • JAN Code
    4989999397543
  • Trusco Code
    773-3003
  • Mass(g)
    75
  • Amount Of Content
    1 pc.
Part Number
EDW-F101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,110.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1