(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waist Bag for High Altitude Work (4750-UP-2)

Waist Bag for High Altitude Work (4750-UP-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4750-3PB-2
4750-UP-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Width
(mm)
Depth
(mm)
Height
(mm)
Shape JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,566.00

TOOL BAGS 1 Piece(s) 14 Day(s) - 690 110 270 3 Pocket Belt Set 7314150187782 470-9004 1200 1 pc.

฿ 3,200.00

TOOL BAGS 1 Piece(s) 10 Day(s) Option 300 150 300 Standard 7314150187768 470-9055 545 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Collar
    Black
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The belt and 3 pouches form a complete set.
· For aerial work.
· Includes 3 loops for lanyards and 4 rings.

Part Number
4750-3PB-2
4750-UP-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Width
(mm)
Depth
(mm)
Height
(mm)
Shape JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,566.00

TOOL BAGS 1 Piece(s) 14 Day(s) - 690 110 270 3 Pocket Belt Set 7314150187782 470-9004 1200 1 pc.

฿ 3,200.00

TOOL BAGS 1 Piece(s) 10 Day(s) Option 300 150 300 Standard 7314150187768 470-9055 545 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1