(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital camouflage tool bag (desert color) (TCM-B11)

Digital camouflage tool bag (desert color) (TCM-B11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCM-B11
TCM-B21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Height
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,493.35

TOOL BAGS 1 Piece(s) 1 Day(s) Without lid 260 300 200 4989999389562 764-2229 650 1 pc.

฿ 2,488.26

TOOL BAGS 1 Piece(s) 1 Day(s) With Lid 320 430 260 4989999389579 764-2237 1100 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    Digital Desert Camouflage Color
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A versatile tool bag in digital camouflage colors.
· Made of strong 600d polyester. Lightweight and has excellent durability.
· Equipped with pockets on the inside and outside, making it convenient for storing tools.
· As it has a rubber bottom plate, it's possible to carry heavy objects. (TCM-B21 Only)

Part Number
TCM-B11
TCM-B21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Height
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,493.35

TOOL BAGS 1 Piece(s) 1 Day(s) Without lid 260 300 200 4989999389562 764-2229 650 1 pc.

฿ 2,488.26

TOOL BAGS 1 Piece(s) 1 Day(s) With Lid 320 430 260 4989999389579 764-2237 1100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1