(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Pump (Single Acting Type) Aluminum Type

Manual Hydraulic Pump (Single Acting Type) Aluminum Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HP500A

  • Product Type
    Pump
  • Discharge in One Operation (At Low Pressure)(ml)
    13.5
  • Discharge in One Operation (At High Pressure)(ml)
    2.4
  • Outlet Port Dia.(Rc)
    3/8
  • Effective amount of oil(L)
    1
  • JAN Code
    4967521328111
  • Trusco Code
    418-3088
  • Mass(g)
    3800
  • Amount Of Content
    1 unit
Part Number
HP500A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,327.00

฿ 13,061.60

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 91 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pump
  • Discharge in One Operation (At Low Pressure)(ml)
    13.5
  • Discharge in One Operation (At High Pressure)(ml)
    2.4
  • Outlet Port Dia.(Rc)
    3/8
  • Effective amount of oil(L)
    1
  • JAN Code
    4967521328111
  • Trusco Code
    418-3088
  • Mass(g)
    3800
  • Amount Of Content
    1 unit

Product Description

[Features]
· Pump head is made of tough duralumin.
· Made of aluminum, for weight of approximately half that of a pump made of iron.
[Applications]
· Hydraulic pump for single acting cylinder

Specifications of HP500A

  • Product Type
    Pump
  • Discharge in One Operation (At Low Pressure)(ml)
    13.5
  • Discharge in One Operation (At High Pressure)(ml)
    2.4
  • Outlet Port Dia.(Rc)
    3/8
  • Effective amount of oil(L)
    1
  • JAN Code
    4967521328111
  • Trusco Code
    418-3088
  • Mass(g)
    3800
  • Amount Of Content
    1 unit
Part Number
HP500A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,327.00

฿ 13,061.60

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 91 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1