(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Matic Pump

Oil Matic Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74,822.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ON-2F SALE
ON-2H SALE
ON-5F SALE
ON-5H SALE
ON-5H-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Effective Oil Quantity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 74,822.21

฿ 69,704.37

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 0.5 758-8518 10000 1 unit

฿ 74,822.21

฿ 66,801.27

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 0.5 758-8526 10000 1 unit

฿ 80,552.96

฿ 72,972.93

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 758-8534 12000 1 unit

฿ 80,252.32

฿ 70,429.44

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 758-8542 13000 1 unit

฿ 220,338.84

฿ 185,194.80

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 35 Day(s) 12 758-8551 45000 1 unit

Basic Specifications

  • Product Model
    Pump
  • Maximum Use Pressure(MPa)
    70
  • Supply Air Pressure(MPa)
    0.55~0.7
  • Specifications 1
    Operation Oil:ISO VG32
  • Amount Of Content
    1 unit

Product Description

[Features]
· The pump piston is operated by an air source generating a hydraulic pressure of 70 MPa.
· Lightweight/compact and easy to operate.
· Available in 2 types: hand operated and foot operated.

Part Number
ON-2F SALE
ON-2H SALE
ON-5F SALE
ON-5H SALE
ON-5H-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Effective Oil Quantity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 74,822.21

฿ 69,704.37

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 0.5 758-8518 10000 1 unit

฿ 74,822.21

฿ 66,801.27

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 0.5 758-8526 10000 1 unit

฿ 80,552.96

฿ 72,972.93

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 758-8534 12000 1 unit

฿ 80,252.32

฿ 70,429.44

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 758-8542 13000 1 unit

฿ 220,338.84

฿ 185,194.80

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 35 Day(s) 12 758-8551 45000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1