(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Long Claw Type (with Lever Rotation / Safety Valve)

Jack Long Claw Type (with Lever Rotation / Safety Valve)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of G-25L

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    10(1.0)
  • Head lift(kN(t))
    25(2.5)
  • Stroke(mm)
    100
  • Height(mm)
    12~112
  • Claw Length(mm)
    75×65
  • Main Body Height(mm)
    203~303
  • JAN Code
    4520187141267
  • Trusco Code
    325-5026
  • Mass(g)
    10000
  • Amount Of Content
    1 unit
Part Number
G-25L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,434.00

฿ 17,039.91

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    10(1.0)
  • Head lift(kN(t))
    25(2.5)
  • Stroke(mm)
    100
  • Height(mm)
    12~112
  • Claw Length(mm)
    75×65
  • Main Body Height(mm)
    203~303
  • JAN Code
    4520187141267
  • Trusco Code
    325-5026
  • Mass(g)
    10000
  • Amount Of Content
    1 unit

Product Description

Features
●Since safety valve to prevent overloading is attached, even people who are unfamiliar with jack operation can use it with confidence.
●The handle is rotation type.

Specifications of G-25L

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    10(1.0)
  • Head lift(kN(t))
    25(2.5)
  • Stroke(mm)
    100
  • Height(mm)
    12~112
  • Claw Length(mm)
    75×65
  • Main Body Height(mm)
    203~303
  • JAN Code
    4520187141267
  • Trusco Code
    325-5026
  • Mass(g)
    10000
  • Amount Of Content
    1 unit
Part Number
G-25L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,434.00

฿ 17,039.91

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since safety valve to prevent overloading is attached, even people who are unfamiliar with jack operation can use it with confidence.
●The handle is rotation type.

Specification

●Lifting Force kN(t) Claw Portion:10(1.0)
●Lifting Force kN(t) Head:25(2.5)
●Stroke(mm):100
●Height(mm):12 to 112
●Claw Length x Claw Width(mm):75 x 65
●Body Height(mm):203 to 303

Accessories

●Handle