(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire for Manual Winch, One End Thimble Lock Machining

Wire for Manual Winch, One End Thimble Lock Machining

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,224.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUSWWS5-10
SUSWWS5-20
SUSWWS5-30
SUSWWS6-10
SUSWWS6-20
SUSWWS6-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 2,224.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 10 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3370 1000 1 pc.

฿ 3,338.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3388 2000 1 pc.

฿ 4,516.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 30 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3396 3000 1 pc.

฿ 3,857.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 6 10 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3400 1400 1 pc.

฿ 6,340.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3418 2800 1 pc.

฿ 8,854.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 30 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3426 4200 1 pc.

Basic Specifications

  • Other
    Option
  • Amount Of Content
    1 pc.

Product Description

Replacement wire for all stainless steel winches.
[Features]
· Manufactured to entirely stainless steel specifications out of consideration for corrosion resistance and safety.
· Since one end is lock machined, the hassles of eye machining can be eliminated.
· Shackles, hooks and the like can be attached by simply replacing the wire to be used for towing, etc.
[Applications]
· Can be used as a replacement wire for winch. (All-SUS specification)
· Used to fix to a manual winch and tow loads.

Part Number
SUSWWS5-10
SUSWWS5-20
SUSWWS5-30
SUSWWS6-10
SUSWWS6-20
SUSWWS6-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 2,224.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 10 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3370 1000 1 pc.

฿ 3,338.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3388 2000 1 pc.

฿ 4,516.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 30 260 1600 6×19 ESB-1/MR-1/GM-1/MH-300/MH-500 767-3396 3000 1 pc.

฿ 3,857.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 6 10 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3400 1400 1 pc.

฿ 6,340.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3418 2800 1 pc.

฿ 8,854.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 30 380 2280 6×37 ESB-3/ESB-4/MR-3/MR-5/GM-3/GM-5 767-3426 4200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wirerope for hand winches with one end thimble lock processing.
●Corrosion resistance and safety are considered, and it is processed with all-stainless steel.

Usage

●For luggage traction etc. by attaching to the manual winch.

Specification

●SPQ(piece):20

Materials

●Stainless Steel

Warning

●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).