(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8 (WWS6-40)

Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8 (WWS6-40)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WWS6-40
WWS8-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 5,913.84

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 40 300 1810 MR-5/GM-5 767-3621 5460 1 pc.

฿ 1,854.00

WIREROPE FOR WINCHES 1 Piece(s) Available Same day 8 10 530 3220 GM-10/MR-10 767-3639 2800 1 pc.

Basic Specifications

  • Other
    Option
  • Wire configuration
    6×37
  • Specifications
    Plated wire is used
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Wire for hand winch of a lock mechanism with single-end thimble.
· Eye processing is complete, so it can be used soon after mounting.
[Applications]
· Used to fix to a manual winch and tow loads.

Part Number
WWS6-40
WWS8-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 5,913.84

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 40 300 1810 MR-5/GM-5 767-3621 5460 1 pc.

฿ 1,854.00

WIREROPE FOR WINCHES 1 Piece(s) Available Same day 8 10 530 3220 GM-10/MR-10 767-3639 2800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wirerope for hand winches with one end thimble lock processing.
●With eye splice processing, can be used immediately after mounting.

Usage

●For luggage traction etc. by attaching to the manual winch.

Specification

●SPQ(piece):10
●Using Wire with Plating

Materials

●Steel

Warning

●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).