(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip metal fitting for track rail (NO-5100R)

Tip metal fitting for track rail (NO-5100R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO-5100D
NO-5100R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 604.44

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4962087701019 335-7422 0.3 1 pc.

฿ 599.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4962087701026 335-7431 0.27 1 pc.

Basic Specifications

Product Description

[Applications]
·Used in combination with ropes, etc. when transporting cargo using track rails.

Part Number
NO-5100D
NO-5100R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 604.44

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4962087701019 335-7422 0.3 1 pc.

฿ 599.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4962087701026 335-7431 0.27 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to attach to the truck rail with one touch.

Usage

●Used in combination with rope set etc. when carrying luggage using truck rail.

Specification

●Max Working Load(kN):3.25
●Belt Dimension(mm)W x L:50 x 90
●SPQ(piece):1

Materials

●Belts: Nylon(50mm width)
●Hook/Buckle: Steel