(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt for flat trailer

Belt for flat trailer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,391.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
R50SWX1X8.5XSH50G
R50SWX1X12.5XSH50G
SH50GX2.3XSH50G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
JAN Code Trusco Code Amount Of Content

฿ 6,001.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 8.5 1 4562468182330 763-5346 1 pc.

฿ 6,832.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 12.5 1 4562468182323 763-5338 1 pc.

฿ 1,391.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - 2.3 4562468182729 763-5737 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.93
  • Product Type
    Belt Load Binder
  • Color
    Green
  • Belt Width × Thickness(mm)
    50×2.0
  • Specifications
    Snap hook type
  • Amount Of Content
    1 pc.

Product Description

Load tightening machine ideal for fall prevention belts.
[Features]
·A fall prevention belt exclusively for the rear part of a flat trailer.
·Buckle: ratchet buckle.
·End fitting: snap hook.
·Belt width: 50 mm.
[Applications]
·For heavy loads.
·Ideal for preventing flat trailers from falling.

Part Number
R50SWX1X8.5XSH50G
R50SWX1X12.5XSH50G
SH50GX2.3XSH50G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
JAN Code Trusco Code Amount Of Content

฿ 6,001.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 8.5 1 4562468182330 763-5346 1 pc.

฿ 6,832.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 12.5 1 4562468182323 763-5338 1 pc.

฿ 1,391.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - 2.3 4562468182729 763-5737 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1