(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Strap, Ratchet Buckle Type (With Corner Protector/With Buckle Seat)

Lashing Strap, Ratchet Buckle Type (With Corner Protector/With Buckle Seat)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,141.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
SR3SP12
SR3SP13
SR3SP14
SR3SP15
SR5SP12
SR5SP13
SR5SP14
SR5SP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 5,141.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2 35×1.8 4562468182767 763-5770 1.1 1 pc.

฿ 5,287.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 3 35×1.8 4562468182774 763-5788 1.16 1 pc.

฿ 5,433.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 35×1.8 4562468182781 763-5796 1.22 1 pc.

฿ 5,580.27

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 5 35×1.8 4562468182798 763-5800 1.28 1 pc.

฿ 6,324.84

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2 50×2.0 4562468182835 763-5842 1.41 1 pc.

฿ 6,534.48

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 3 50×2.0 4562468182842 763-5851 1.5 1 pc.

฿ 6,941.63

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 50×2.0 4562468182859 763-5869 1.6 1 pc.

฿ 7,151.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 5 50×2.0 4562468182866 763-5877 1.69 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Belt Load Binder
  • Color
    Green
  • Belt Length Fastening Side(m)
    1
  • Specifications
    With Corner Protector, With Buckle Sheet, T One-Piece Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made from stainless steel, making it resistant to rust.
· A belt that can securely fasten cargo using a simply operated stainless steel ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
SR3SP12
SR3SP13
SR3SP14
SR3SP15
SR5SP12
SR5SP13
SR5SP14
SR5SP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 5,141.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2 35×1.8 4562468182767 763-5770 1.1 1 pc.

฿ 5,287.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 3 35×1.8 4562468182774 763-5788 1.16 1 pc.

฿ 5,433.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 35×1.8 4562468182781 763-5796 1.22 1 pc.

฿ 5,580.27

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 5 35×1.8 4562468182798 763-5800 1.28 1 pc.

฿ 6,324.84

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2 50×2.0 4562468182835 763-5842 1.41 1 pc.

฿ 6,534.48

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 3 50×2.0 4562468182842 763-5851 1.5 1 pc.

฿ 6,941.63

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 50×2.0 4562468182859 763-5869 1.6 1 pc.

฿ 7,151.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 5 50×2.0 4562468182866 763-5877 1.69 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1