(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type with Narrow Hook Belt Length Winding Side (m) 2–7 (R3N17)

Lashing Belt Ratchet Buckle Type with Narrow Hook Belt Length Winding Side (m) 2–7 (R3N17)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
R2N14
R2N15
R2N16
R2N17
R3N12
R3N15
R3N16
R3N17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Color Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 2,419.94

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.47 Blue 4 25×2.0 4562468182088 763-5095 0.55 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,523.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 Blue 5 25×2.0 4562468182095 763-5109 0.59 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,628.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 Blue 6 25×2.0 4562468182101 763-5117 0.63 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,731.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 Blue 7 25×2.0 4562468182118 763-5125 0.67 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 3,273.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.67 Green 2 35×1.8 4562468182231 763-5249 0.8 Narrow hook type 1 pc.

฿ 3,714.79

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.67 Green 5 35×1.8 4562468182248 763-5257 1 Narrow hook type 1 pc.

฿ 3,862.89

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 Green 6 35×1.8 4562468182255 763-5265 1.07 Narrow hook type 1 pc.

฿ 4,010.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 Green 7 35×1.8 4562468182262 763-5273 1.14 Narrow hook type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R2N14
R2N15
R2N16
R2N17
R3N12
R3N15
R3N16
R3N17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Color Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 2,419.94

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.47 Blue 4 25×2.0 4562468182088 763-5095 0.55 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,523.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 Blue 5 25×2.0 4562468182095 763-5109 0.59 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,628.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 Blue 6 25×2.0 4562468182101 763-5117 0.63 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,731.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 Blue 7 25×2.0 4562468182118 763-5125 0.67 With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 3,273.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.67 Green 2 35×1.8 4562468182231 763-5249 0.8 Narrow hook type 1 pc.

฿ 3,714.79

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.67 Green 5 35×1.8 4562468182248 763-5257 1 Narrow hook type 1 pc.

฿ 3,862.89

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 Green 6 35×1.8 4562468182255 763-5265 1.07 Narrow hook type 1 pc.

฿ 4,010.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 Green 7 35×1.8 4562468182262 763-5273 1.14 Narrow hook type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1