(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Tightening Belt Length Winding Side (m) 2–7 (R3I12)

Lashing Belt Ratchet Buckle Type Tightening Belt Length Winding Side (m) 2–7 (R3I12)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R3I12
R3I15
R3I16
R3I17
R5I14
R5I16
R5I17
R6I14 SALE
R6I15 SALE
R6I16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 3,518.75

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.67 2 35×1.8 4562468182194 763-5206 0.61 Gathered type belt 1 pc.

฿ 3,963.39

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 5 35×1.8 4562468182200 763-5214 0.83 Gathered type belt 1 pc.

฿ 4,111.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 6 35×1.8 4562468182217 763-5222 0.9 Gathered type belt 1 pc.

฿ 4,259.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 20 Day(s) 0.67 7 35×1.8 4562468182224 763-5231 0.97 Gathered type belt 1 pc.

฿ 4,992.11

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 4 50×2.0 4562468182408 763-5419 1.41 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 5,412.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 6 50×2.0 4562468182415 763-5427 1.6 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 5,622.54

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 7 50×2.0 4562468182422 763-5435 1.69 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 14,447.83

฿ 13,579.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 4 60×5.0 4562468182590 763-5605 3.02 Gathered type belt 1 pc.

฿ 15,663.21

฿ 14,726.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 5 60×5.0 4562468182606 763-5613 3.28 Gathered type belt 1 pc.

฿ 16,877.06

฿ 15,874.56

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 6 60×5.0 4562468182613 763-5621 3.53 Gathered type belt 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R3I12
R3I15
R3I16
R3I17
R5I14
R5I16
R5I17
R6I14 SALE
R6I15 SALE
R6I16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 3,518.75

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.67 2 35×1.8 4562468182194 763-5206 0.61 Gathered type belt 1 pc.

฿ 3,963.39

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 5 35×1.8 4562468182200 763-5214 0.83 Gathered type belt 1 pc.

฿ 4,111.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 6 35×1.8 4562468182217 763-5222 0.9 Gathered type belt 1 pc.

฿ 4,259.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 20 Day(s) 0.67 7 35×1.8 4562468182224 763-5231 0.97 Gathered type belt 1 pc.

฿ 4,992.11

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 4 50×2.0 4562468182408 763-5419 1.41 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 5,412.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 6 50×2.0 4562468182415 763-5427 1.6 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 5,622.54

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.83 7 50×2.0 4562468182422 763-5435 1.69 With Corner Protector, With Buckle Sheet, Gathered Type Belt 1 pc.

฿ 14,447.83

฿ 13,579.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 4 60×5.0 4562468182590 763-5605 3.02 Gathered type belt 1 pc.

฿ 15,663.21

฿ 14,726.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 5 60×5.0 4562468182606 763-5613 3.28 Gathered type belt 1 pc.

฿ 16,877.06

฿ 15,874.56

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 2.43 6 60×5.0 4562468182613 763-5621 3.53 Gathered type belt 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1