(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R2R2 |
R2R3 |
R2R5 |
R3R6 |
R3R7 |
R5R2 |
R5R3 |
R5R4 |
R5R5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Color | Belt Length Fastening Side (m) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,458.53 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.37 | Blue | 2 | 25×2.0 | 4562468182163 | 763-5176 | 0.39 | 1 pc. | ||
฿ 1,562.90 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.37 | Blue | 3 | 25×2.0 | 4562468182170 | 763-5184 | 0.43 | 1 pc. | ||
฿ 1,771.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | Blue | 5 | 25×2.0 | 4562468182187 | 763-5192 | 0.51 | 1 pc. | ||
฿ 2,768.15 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.67 | Green | 6 | 35×1.8 | 4562468182279 | 763-5281 | 0.83 | 1 pc. | ||
฿ 2,915.65 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.67 | Green | 7 | 35×1.8 | 4562468182286 | 763-5290 | 0.9 | 1 pc. | ||
฿ 2,989.74 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 2 | 50×2.0 | 4562468182460 | 763-5478 | 1.13 | 1 pc. | ||
฿ 3,216.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 3 | 50×2.0 | 4562468182477 | 763-5486 | 1.33 | 1 pc. | ||
฿ 3,418.12 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | Green | 4 | 50×2.0 | 4562468182484 | 763-5494 | 1.37 | 1 pc. | ||
฿ 3,620.17 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 5 | 50×2.0 | 4562468182491 | 763-5508 | 1.41 | 1 pc. |
[Features]
· A belt that can securely fasten cargo on its own using a simply operated ratchet system.
[Applications]
· Package bundling in warehouses.
Part Number |
---|
R2R2 |
R2R3 |
R2R5 |
R3R6 |
R3R7 |
R5R2 |
R5R3 |
R5R4 |
R5R5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Color | Belt Length Fastening Side (m) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,458.53 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.37 | Blue | 2 | 25×2.0 | 4562468182163 | 763-5176 | 0.39 | 1 pc. | ||
฿ 1,562.90 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.37 | Blue | 3 | 25×2.0 | 4562468182170 | 763-5184 | 0.43 | 1 pc. | ||
฿ 1,771.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | Blue | 5 | 25×2.0 | 4562468182187 | 763-5192 | 0.51 | 1 pc. | ||
฿ 2,768.15 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.67 | Green | 6 | 35×1.8 | 4562468182279 | 763-5281 | 0.83 | 1 pc. | ||
฿ 2,915.65 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.67 | Green | 7 | 35×1.8 | 4562468182286 | 763-5290 | 0.9 | 1 pc. | ||
฿ 2,989.74 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 2 | 50×2.0 | 4562468182460 | 763-5478 | 1.13 | 1 pc. | ||
฿ 3,216.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 3 | 50×2.0 | 4562468182477 | 763-5486 | 1.33 | 1 pc. | ||
฿ 3,418.12 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | Green | 4 | 50×2.0 | 4562468182484 | 763-5494 | 1.37 | 1 pc. | ||
฿ 3,620.17 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Green | 5 | 50×2.0 | 4562468182491 | 763-5508 | 1.41 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?