(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Cam Buckle Type Narrow Hook Belt Length Winding Side (m) 5–7 (C3N14)

Lashing Belt Cam Buckle Type Narrow Hook Belt Length Winding Side (m) 5–7 (C3N14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
C3N14
C3N15
C3N16
C3N17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,414.18

LOAD HUGGERS 1 Piece(s) 12 Day(s) 35 - Narrow hook 4 1.8 - - 479-4486 0.85 Belt: Polyester, Cam-type Buckle: Steel Cam Buckle Type 1 unit

฿ 2,521.34

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 5 - 35×1.8 4562468181647 763-4617 0.65 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,667.33

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 6 - 35×1.8 4562468181654 763-4625 0.71 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 3,237.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 7 - 35×1.8 4562468181661 763-4633 0.77 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can fasten cargo using simple cam operation.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
C3N14
C3N15
C3N16
C3N17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,414.18

LOAD HUGGERS 1 Piece(s) 12 Day(s) 35 - Narrow hook 4 1.8 - - 479-4486 0.85 Belt: Polyester, Cam-type Buckle: Steel Cam Buckle Type 1 unit

฿ 2,521.34

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 5 - 35×1.8 4562468181647 763-4617 0.65 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 2,667.33

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 6 - 35×1.8 4562468181654 763-4625 0.71 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

฿ 3,237.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 7 - 35×1.8 4562468181661 763-4633 0.77 - With Corner Protector, With Buckle Sheet, Narrow Hook Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1